Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
409913-0100
11.5VC500 ADPR PL HUB 4.1218 4.1240
409913-0100
Tools
Add to comparison
Add to comparison
409913-0100
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
8.250
Product height mm
209.550
Product length in
8.250
Product length mm
209.550
Product Material
Gray Cast Iron
Product width in
5.000
Product width mm
127
Sub brand
Airflex