18CB500 INTEGRAL DRUM
409973
Tools409973 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 18.000 |
| Product height mm | 457.200 |
| Product length in | 18.000 |
| Product length mm | 457.200 |
| Product Material | Steel |
| Product width in | 5.500 |
| Product width mm | 139.700 |
| Sub brand | Airflex |