Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 18.500 |
| Product height mm | | 469.900 |
| Product length in | | 18.500 |
| Product length mm | | 469.900 |
| Product Material | STEEL | Steel |
| Product width in | | 6.000 |
| Product width mm | | 152.400 |
| Sub brand | AIRFLEX | Airflex |