DRUM, 46VC1200 MALE REG
409980
Tools409980 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 46.000 |
| Product height mm | 1168.400 |
| Product length in | 46.000 |
| Product length mm | 1168.400 |
| Product width in | 13.625 |
| Product width mm | 346.075 |
| Sub brand | Airflex |