Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Product height in33.000
Product height mm838.200
Product length in33.000
Product length mm838.200
Product MaterialGRAY CAST IRONGray Cast Iron
Product width in16.438
Product width mm417.525
Sub brandAIRFLEXAirflex