Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
410087
DRUM, 20VC1000 REGISTERED
410087
Where to buy
Export PDF
Tools
Add to comparison
410087
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
19.000
Product height mm
482.600
Product length in
19.000
Product length mm
482.600
Product width in
11.500
Product width mm
292.100
Sub brand
AIRFLEX
Airflex