32VC1000 REGISTERED DRUM
410202
Tools410202 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 32.000 |
| Product height mm | 812.800 |
| Product length in | 32.000 |
| Product length mm | 812.800 |
| Product Material | Gray Cast Iron |
| Product width in | 11.500 |
| Product width mm | 292.1 |
| Sub brand | Airflex |