Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Clutch brake type | CB | CB |
| Configuration | DUAL ELEMENT | Dual element |
| Friction width | 5 INCH | 5 inch |
| Inertia lb-sq ft | 185.0 | |
| Maximum speed RPM | 1300 | |
| Product height in | 27.500 | |
| Product height mm | 698.500 | |
| Product length in | 27.500 | |
| Product length mm | 698.500 | |
| Product width in | 6.625 | |
| Product width mm | 168.275 | |
| Size | 20 | 20 |
| Sub brand | AIRFLEX | Airflex |
| Torque at 75 psi lb-in | 107200 |