16VC1000 REGISTERED DRUM
410320
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 16.000 |
| Product height mm | | 406.400 |
| Product length in | | 16.000 |
| Product length mm | | 406.400 |
| Product width in | | 11.500 |
| Product width mm | | 292.100 |
| Sub brand | AIRFLEX | Airflex |