Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
410369
RIM-CLUTCH, 20CB SEMI-FINISHED
410369
Where to buy
Export PDF
Tools
Add to comparison
410369
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
27.935
Product height mm
709.549
Product length in
27.935
Product length mm
709.549
Product width in
6.725
Product width mm
170.815
Sub brand
AIRFLEX
Airflex