Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
410370
RIM-CLUTCH, 20VC-22CB SEMI-FINISHED
410370
Where to buy
Export PDF
Tools
Add to comparison
410370
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
29.935
Product height mm
760.349
Product length in
29.935
Product length mm
760.349
Product width in
6.725
Product width mm
170.815
Sub brand
AIRFLEX
Airflex