8CB RIM STAMPING,1VH
410448
Tools410448 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 12.890 |
| Product height mm | 327.406 |
| Product length in | 12.890 |
| Product length mm | 327.406 |
| Product Material | Carbon Steel |
| Product width in | 3.150 |
| Product width mm | 80.010 |
| Sub brand | Airflex |