14CB RIM STAMPING,1VH
410451-02
Tools410451-02 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 19.880 |
| Product height mm | 504.952 |
| Product length in | 19.880 |
| Product length mm | 504.952 |
| Product Material | Carbon Steel |
| Product width in | 5.748 |
| Product width mm | 145.999 |
| Sub brand | Airflex |