14CB SPLIT RIM,2VH
410531
Tools410531 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 19.625 |
| Product height mm | 498.475 |
| Product length in | 19.625 |
| Product length mm | 498.475 |
| Product Material | Carbon Steel |
| Product width in | 5.375 |
| Product width mm | 136.525 |
| Sub brand | Airflex |