Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
410617
DRUM, 16CB500 INTG STD BORE
410617
Tools
Add to comparison
Add to comparison
410617
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
16.125
Product height mm
409.575
Product length in
16.125
Product length mm
409.575
Product width in
8.500
Product width mm
215.900
Sub brand
AIRFLEX
Airflex