14CB400 INTEGRAL DRUM
410661
Tools410661 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 14.000 |
| Product height mm | 355.600 |
| Product length in | 14.000 |
| Product length mm | 355.600 |
| Product Material | Gray Cast Iron |
| Product width in | 6.750 |
| Product width mm | 171.450 |
| Sub brand | Airflex |