Search
Account
Log in
Menu
Products
Product configurators
Tools
Download center
Where to buy
Support
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
410697
SPECIAL INTERGRAL DRUM F 12CB350 ELEMENT
410697
Tools
Add to comparison
Add to comparison
410697
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
12.000
Product height mm
304.800
Product length in
12.000
Product length mm
304.800
Product Material
Gray Cast Iron
Product width in
4.500
Product width mm
114.300
Sub brand
Airflex