Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
410730
RIM-CLUTCH, 14CB SEMI-FINISHED
410730
Tools
Add to comparison
Add to comparison
410730
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
20.750
Product height mm
527.050
Product length in
20.750
Product length mm
527.050
Product width in
5.485
Product width mm
139.319
Sub brand
AIRFLEX
Airflex