Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Flange Drum Casting |
| Product height in | 12.780 |
| Product height mm | 324.612 |
| Product length in | 12.780 |
| Product length mm | 324.612 |
| Product Material | Gray Cast Iron |
| Product width in | 11.230 |
| Product width mm | 285.242 |
| Sub brand | Airflex |