Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Maximum speed rpm | 1800 |
| Product height in | 20.000 |
| Product height mm | 508.000 |
| Product length in | 20.000 |
| Product length mm | 508.000 |
| Product Material | Ductile Iron |
| Product width in | 4.969 |
| Product width mm | 126.213 |
| Sub brand | Airflex |
