20VC600 DL INT FLG DRUM
410862
Tools410862 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 20.000 |
| Product height mm | 508.000 |
| Product length in | 20.000 |
| Product length mm | 508.000 |
| Product Material | Gray Cast Iron |
| Product width in | 15.625 |
| Product width mm | 396.875 |
| Sub brand | Airflex |