Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
410990-0111
42VC1200 DL DR HUB 11.4920 11.4950
410990-0111
Tools
Add to comparison
Add to comparison
410990-0111
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
32.500
Product height mm
825.500
Product length in
32.500
Product length mm
825.500
Product Material
Gray Cast Iron
Product width in
17.000
Product width mm
431.8
Sub brand
Airflex