42VC1200 DL HUB 11.4930 11.4960,3X2 KEY-product-details

42VC1200 DL HUB 11.4930 11.4960,3X2 KEY

410990-0124


Tools

Product specifications

Characteristic
Value
BrandDanfoss
Product height in32.500
Product height mm825.500
Product length in32.500
Product length mm825.500
Product MaterialGray Cast Iron
Product width in17.000
Product width mm431.8
Sub brandAirflex