Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Product height in | 32.500 |
| Product height mm | 825.500 |
| Product length in | 32.500 |
| Product length mm | 825.500 |
| Product Material | Gray Cast Iron |
| Product width in | 17.000 |
| Product width mm | 431.8 |
| Sub brand | Airflex |
