16VC1000 T SECT DRUM
411018-02
Tools411018-02 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 16.000 |
| Product height mm | 406.400 |
| Product length in | 16.000 |
| Product length mm | 406.400 |
| Product Material | Gray Cast Iron |
| Product width in | 10.500 |
| Product width mm | 266.7 |
| Sub brand | Airflex |