12CB350 COMB. DRUM
411025
Tools411025 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Maximum speed rpm | 1800 |
| Product height in | 12.000 |
| Product height mm | 304.800 |
| Product length in | 12.000 |
| Product length mm | 304.800 |
| Product Material | Gray Cast Iron |
| Product width in | 8.875 |
| Product width mm | 225.425 |
| Sub brand | Airflex |