14VC1000 INT FLG HUB 3.120 3.125 MIN.-product-details

14VC1000 INT FLG HUB 3.120 3.125 MIN.

411113-0001


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Clutch brake applicationPRESSURE SETPressure set
Clutch brake typeVCVC
ConfigurationDUAL ELEMENTDual element
Friction width10 INCH10 inch
Inertia lb-sq ft127.0
Item typeCLUTCHClutch
Maximum speed RPM1800
Product height in23.500
Product height mm596.900
Product length in23.500
Product length mm596.900
Product width in11.560
Product width mm293.624
Size1414
Sub brandAIRFLEXAirflex
Torque at 75 psi lb-in85000