Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
411450-P
RIM AND TUBE-CLUTCH, 12CB350 DD 2VLV
411450-P
Where to buy
Export PDF
Tools
Add to comparison
411450-P
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
17.625
Product height mm
447.675
Product length in
17.625
Product length mm
447.675
Product width in
4.875
Product width mm
123.825
Sub brand
AIRFLEX
Airflex