Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
411501
DRUM, 60VC1600 INT FLANGE
411501
Tools
Add to comparison
Add to comparison
411501
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
60.000
Product height mm
1524.000
Product length in
60.000
Product length mm
1524.000
Product width in
17.750
Product width mm
450.850
Sub brand
AIRFLEX
Airflex