60VC1600 DL DR HUB 15.7405     15.7440-product-details

60VC1600 DL DR HUB 15.7405 15.7440

411691-0103


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Product height in49.000
Product height mm1244.600
Product length in49.000
Product length mm1244.600
Product MaterialGRAY CAST IRONGray Cast Iron
Product width in24.000
Product width mm609.6
Sub brandAIRFLEXAirflex