60VC1600 DL HUB 15.7410 15.7450 4.0X3.0-product-details

60VC1600 DL HUB 15.7410 15.7450 4.0X3.0

411691-0113


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Product height in49.000
Product height mm1244.600
Product length in49.000
Product length mm1244.600
Product MaterialGRAY CAST IRONGray Cast Iron
Product width in24.000
Product width mm609.6
Sub brandAIRFLEXAirflex