60VC1600 DL HUB 15.4910 15.4950,4X3 KEY-product-details

60VC1600 DL HUB 15.4910 15.4950,4X3 KEY

411691-0115


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Product height in49.000
Product height mm1244.600
Product length in49.000
Product length mm1244.600
Product MaterialGRAY CAST IRONGray Cast Iron
Product width in24.000
Product width mm609.6
Sub brandAIRFLEXAirflex