Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
411691-0120
HUB, 60VC1600 DL 15.7409/15.7449 90X45
411691-0120
Tools
Add to comparison
Add to comparison
411691-0120
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
49.000
Product height mm
1244.600
Product length in
49.000
Product length mm
1244.600
Product width in
24.000
Product width mm
609.600
Sub brand
Airflex