Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
411769
RIM-CLUTCH, 12CB SEMI-FINISHED
411769
Tools
Add to comparison
Add to comparison
411769
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
18.250
Product height mm
463.550
Product length in
18.250
Product length mm
463.550
Product width in
5.000
Product width mm
127.000
Series
CB
CB
Sub brand
AIRFLEX
Airflex