22CB500 EXT FL DR W/26.5
411783
Tools411783 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 26.500 |
| Product height mm | 673.100 |
| Product length in | 26.500 |
| Product length mm | 673.100 |
| Product Material | Gray Cast Iron |
| Product width in | 8.000 |
| Product width mm | 203.200 |
| Sub brand | Airflex |