30CB525 EXT FLG DR-product-details

30CB525 EXT FLG DR

411787


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Product height in34.750
Product height mm882.650
Product length in34.750
Product length mm882.650
Product MaterialGRAY CAST IRONGray Cast Iron
Product width in8.500
Product width mm215.900
Sub brandAIRFLEXAirflex