Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Air Bridge |
| Product height in | 33.000 |
| Product height mm | 838.200 |
| Product length in | 33.000 |
| Product length mm | 838.200 |
| Product Material | Carbon Steel |
| Product width in | 3.190 |
| Product width mm | 81.026 |
| Series | CB |
| Sub brand | Airflex |