Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Air Bridge |
| Product height in | 17.000 |
| Product height mm | 431.800 |
| Product length in | 17.000 |
| Product length mm | 431.800 |
| Product Material | Carbon Steel |
| Product width in | 2.854 |
| Product width mm | 72.492 |
| Series | CB |
| Sub brand | Airflex |