16CB500 DL INT FLG DR
411862
Tools411862 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Maximum speed rpm | 1550 |
| Product height in | 16.000 |
| Product height mm | 406.400 |
| Product length in | 16.000 |
| Product length mm | 406.400 |
| Product Material | Gray Cast Iron |
| Product width in | 13.563 |
| Product width mm | 344.500 |
| Sub brand | Airflex |