28CB525 DUAL INT FL DRUM
411868
Tools411868 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 28.000 |
| Product height mm | 711.200 |
| Product length in | 28.000 |
| Product length mm | 711.200 |
| Product Material | Gray Cast Iron |
| Product width in | 14.313 |
| Product width mm | 363.550 |
| Sub brand | Airflex |