45CB525 DUAL INT FL DRUM
411873
Tools411873 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 45.000 |
| Product height mm | 1143.000 |
| Product length in | 45.000 |
| Product length mm | 1143.000 |
| Product Material | Gray Cast Iron |
| Product width in | 14.313 |
| Product width mm | 363.550 |
| Sub brand | Airflex |