Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
411915
SIDE PLATE-CLUTCH, 46VC1200 EXTENDED
411915
Tools
Add to comparison
Add to comparison
411915
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
60.250
Product height mm
1530.350
Product length in
60.250
Product length mm
1530.350
Product width in
0.625
Product width mm
15.875
Sub brand
Airflex