46VC1000 EXTEN S/PL
411915-01
Tools411915-01 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 60.620 |
| Product height mm | 1539.748 |
| Product length in | 60.620 |
| Product length mm | 1539.748 |
| Product Material | Carbon Steel |
| Product width in | 0.625 |
| Product width mm | 15.875 |
| Sub brand | Airflex |