Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
412123
SIDE PLATE-CLUTCH, 11.5VC500
412123
Where to buy
Export PDF
Tools
Add to comparison
412123
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
19.625
Product height mm
498.475
Product length in
19.625
Product length mm
498.475
Product width in
0.380
Product width mm
9.652
Sub brand
AIRFLEX
Airflex