Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
412129
SIDE PLATE-CLUTCH, 33VC650
412129
Where to buy
Export PDF
Tools
Add to comparison
412129
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
44.620
Product height mm
1133.348
Product length in
44.620
Product length mm
1133.348
Product width in
0.380
Product width mm
9.652
Sub brand
AIRFLEX
Airflex