Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
412160
SIDE PLATE-CLUTCH, 32VC1000
412160
Where to buy
Export PDF
Tools
Add to comparison
412160
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
43.870
Product height mm
1114.298
Product length in
43.870
Product length mm
1114.298
Product width in
0.380
Product width mm
9.652
Sub brand
AIRFLEX
Airflex