Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
412165
SIDE PLATE-CLUTCH, 51VC1600
412165
Where to buy
Export PDF
Tools
Add to comparison
412165
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
67.000
Product height mm
1701.800
Product length in
67.000
Product length mm
1701.800
Product width in
0.645
Product width mm
16.383
Sub brand
AIRFLEX
Airflex