Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
412178-02
TUBE-AIR CONNECTION, 11.5VC 146500A
412178-02
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
412178-02
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
0.375
Product height mm
9.525
Product length in
0.375
Product length mm
9.525
Product width in
1.781
Product width mm
45.237
Sub brand
AIRFLEX
Airflex