Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
412178-04
TUBE-AIR CONNECTION, 66/76VC 146500K
412178-04
Where to buy
Export PDF
Tools
Add to comparison
412178-04
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
1.000
Product height mm
25.400
Product length in
1.000
Product length mm
25.400
Product width in
7.886
Product width mm
200.304
Sub brand
AIRFLEX
Airflex