Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Drum clutches and brakes
Constricting clutches and brakes
412178-05
TUBE-AIR CONNECTION, 24VC 146500C
412178-05
Where to buy
Export PDF
Tools
Add to comparison
412178-05
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
0.625
Product height mm
15.875
Product length in
1.813
Product length mm
46.050
Product width in
0.625
Product width mm
15.875
Sub brand
AIRFLEX
Airflex